Photo is representative
Download
Eaton ATS rack PDU, Netpack, 1U, Inputs (2) C20, 3.84 kW max, 16A, 200-240V, Outlets 8XC13:1XC19
| Product Name |
Eaton ATS PDU
|
| Catalog Number |
EATS16N
|
| UPC |
743172079411
|
| Product Length/Depth |
430 mm
|
| Product Height |
43 mm
|
| Product Width |
250 mm
|
| Product Weight |
3.54 kg
|
| Compliances |
CE Marked
|
| Certifications |
CE
|
| Special features |
|
| Type |
ATS
|
| Form factor |
1U
|
| Outlet control |
No
|
| Package contents |
|
| Operating Temperature |
0° to 40°C (32° to 104°F)
|
| Mounting direction |
Horizontal
|
| Color |
Black
|
| Input connection |
(2) C20
|
| Cord length |
2m
|
| Wattage |
3.84 kW max
|
| Amperage Rating |
16A
|
| Input voltage |
200-240V
|
| Phase |
Single-phase
|
| Frequency rating |
50/60 Hz
|
| Outlets |
(8) C13, (1) C19
|
| Number of Outputs C13 |
8
|
| Number of Outputs C19 |
1
|
| Number of Outputs C20 |
2
|
| Number of outlets with earth pin |
9
|
| SNMP |
Yes
|
| Ethernet interface |
Yes
|
| Serial interface |
No
|
| Mass configuration |
Yes
|
| Electrical connection |
Connecting cord with plug
|
| Evaluation |
At distance
|
| Mounting Dimension (metrical) |
43
|
| Mounting dimension (standardized) |
482.6 mm (19 inch)
|
| Switchable |
No
|
| Over voltage category |
2
|
| Fitted with: |
Display
LED indication Ampere Meter Mounting material |
| Communication |
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
|