Download document () of 20

EBH4O3TM2-12

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 1250 A, AC 500 V, NH4a, AC22B, 3P, IEC, plate mounting, 3-phase simultaneous switching

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH4O3TM2-12
EAN
5027590409414
Product Length/Depth
140 mm
Product Height
324 mm
Product Width
250 mm
Product Weight
12890 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Product specifications

Amperage Rating
1250 A
Rated operational power at AC-23A, 400 V, 50 Hz
0.5 kW
Rated permanent current (Iu)
1250 A
Rated uninterrupted current (Iu)
1250 A
Conditioned rated short-circuit current Iq
0.05 kA
With error protection
No
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0.5 kW
Rated short-time withstand current (Icw)
50 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Cover grip
Construction size
NH4a
Fuse shape
Horizontal
Suitable for
Front mounting
NH4a
Suitable for fuses
NH4a
Cable entry type
Other
Voltage rating
690
Type
Fuse accessory
Application
Motor control centres, distribution boards, Cable distribution cabinets
Degree of protection (front side)
IP30
Electrical connection type
Screw connection
Rated operating voltage (Ue) at AC - max
690 V

Export product specification