Download document () of 20

ECP243608

Eaton Crouse-Hinds series ECP enclosure, Square cover, 9-1/4" depth, 24" x 36" x 8", Copper-free aluminum, Tap-in mounting feet

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP243608
UPC
662276321847
Product Length/Depth
29.94 in
Product Height
41.94 in
Product Width
13.25 in
Product Weight
481 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Special features
Tap-in mounting feet
Enclosure size
24" x 36" x 8"
Cover type
Square
Material
Copper-free aluminum
Depth
9-1/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.