Download document () of 20

ED2N43171012EM1

Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent,3/4",Myers hubs,zinc,one entry at each end,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,3-lamp,Emergency battery back-up,one lamp,Ceiling,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn ECOS ED2N linear fluorescent light fixture
Catalog Number
ED2N43171012EM1
UPC
662276628144
Product Length/Depth
53 in
Product Height
5.6 in
Product Width
8.5 in
Product Weight
18 lb

Product specifications

Area classification
Hazardous/Classified Locations
Mounting
Ceiling
Wattage
32W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Entry size
3/4"
Entry type
Myers conduit hubs, zinc, one entry at each end
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
3-lamp
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp
Voltage rating
120-277 Vac

Export product specification