Download document () of 20

EF355

Eaton Bussmann series low voltage british standard fuse, 355A, AC 415 V, V88/C1, 38 x 209 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
EF355
EAN
5027590019095
UPC
051712839754
Product Length/Depth
210 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
385 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
355 A
Fitted with:
Centre bolted tags
Fuse size
BS88/C1
Current type
AC
Mounting dimension
M10
Center-to-center distance of connections
184 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
EF
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
24 W
Connection
133/184 mm fixing centre
Construction
BS88/C1
Construction size
C1
Fuse shape
Center bolted tags
Voltage type
AC
Suitable for
RS400 Red spot fuse holder
Voltage rating
415 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification