Photo is representative
Download
Eaton Crouse-Hinds series EFHC fixture hanger, 125 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 1", Union hub type
Product Name |
Eaton Crouse-Hinds series EFHC fixture hanger
|
Catalog Number |
EFHC3602
|
UPC |
782274279589
|
Product Length/Depth |
7.75 in
|
Product Height |
3.5 in
|
Product Width |
6.25 in
|
Product Weight |
4.44 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Material |
Feraloy iron alloy
|
Mounting Type |
Pendant
|
Type |
Union hub
|
Luminaire rated weight |
125 lb
|
Luminaire stem size |
3/4"
|
Trade size |
1"
|