Download document () of 20

EL500IEC

Eaton Ellipse ECO UPS IEC, 500 VA, 300 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Tower

General specifications

Product Name
Eaton Ellipse ECO UPS
Catalog Number
EL500IEC
EAN
3553340620539
UPC
786680224812
Product Length/Depth
81 mm
Product Height
263 mm
Product Width
235 mm
Product Weight
2.9 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Product specifications

Special features
  • Convenient extra-flat design for easy installation in any office environment
  • High performance surge-protection device compliant with IEC 61643-11 standard
  • Data line protection to ensure that the internet line (including xDSL) is protected against surges
  • 4 outlets to connect your PC + peripherals
  • Easy to replace battery helps to extend UPS service life
Topology
Offline
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
500 VA
Wattage
300W
Rack mounting kit
No
Package contents
  • (2) IEC-IEC cables
  • User manual
  • Safety instructions
Surge protection
Yes
Auto shutdown function
No
Primary frequency - max
70 Hz
Primary frequency - min
46 Hz
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
46-70 Hz
Receptacle
(3) C13, (1) C13 surge only
Number of Outputs C13
4
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery replacement
User replaceable
Battery rating
12 V / 4.5 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Runtime at half load
8.5 min
Expansion slots
No
Ethernet interface
No
Includes network card
No
User interface
LEDs
Type of interface
None
Potential free switch contact
No
Altitude
2000 m
Noise level
<25 dB at 1 meter
Relative humidity
0-85% non-condensing
Temperature range
0° to 35°C (32° to 95°F)
Operating temperature - max
35 °C
Operating temperature - min
0 °C
Output apparent power
500 VA
Input voltage - max
284 V
Input voltage - min
161 V
Output voltage - max
284 V
Output voltage - min
161 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
1
Efficiency at max. load
98
Input voltage range
184-264 V (adjustable to 161-284 V)
Output frequency
50/60 Hz
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Phase (input)
1
Phase (output)
1
Runtime at full load
2 min
Power consumption
6 W

Export product specification