Download document () of 20

EP-500744
Model code: NZM4-XMS

NZM4-XMS . Spare Fixing screws NZM4

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
EP-500744
EAN
9010653028536
Product Length/Depth
150 mm
Product Height
10 mm
Product Width
100 mm
Product Weight
0.06 kg
Compliances
RoHS conform
Model Code
NZM4-XMS

Export product specification