Download document () of 20

EP-501341
Model code: EMC2-FS-550/1-W

EMC2-FS-550/1-W . Front cover for base, HxW=100x550mm, white (RAL 9016), applicable for EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 plinth
Catalog Number
EP-501341
EAN
9010653042761
Product Length/Depth
10 mm
Product Height
99 mm
Product Width
548 mm
Product Weight
1 kg
Certifications
CE
Model Code
EMC2-FS-550/1-W

Product specifications

Color
White
Load capacity - max
0 kg
RAL-number
9016
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
550 mm
Material
Steel
Model
Base front/back
Impact strength
Other

Export product specification