Download document () of 20

EP-501962
Model code: SPPVRT12-10-4-INSERT

Multi MPPT PV-Surge protection device, 1000V, class 1 and 2 combined tested, replacement insert +/-

General specifications

Product Name
Eaton xPole SPPVR insert
Catalog Number
EP-501962
EAN
9010653062837
Product Length/Depth
58 mm
Product Height
18 mm
Product Width
45 mm
Product Weight
0.092 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVRT12-10-4-INSERT

Product specifications

Material
Other
Accessory/spare part type
Spare part
Other
Type
Insert for surge arrester
Special features
Insert
Application
Open areas Residential buildings Utility buildings
Material quality
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.