Download document () of 20

EVSWFC20A
Model code: PDU G4 SW 0U C20 16A 1P 12xC13,12xC39

Eaton Switched G4 Rack PDU, 0U, 22.5U, C20 input, 3m cord, 1ph, 3.7kW, 16A, 200-240V, 24 outlets (12)C13, (12)C39

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EVSWFC20A
EAN
3553340697258
Product Length/Depth
1000 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
3.7 kg
Compliances
CB
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
EMC Directive
Certifications
IEC 62368-1
EN IEC 63000
CE
EAC
UKCA
Cm
Ukr
IEC/EN 61000-6-2
IEC/EN 61000-6-4
EN 61000-3-2
EN 61000-3-3
CISPR 35/EN 55035
UL 62368-1
cTUVus
Model Code
PDU G4 SW 0U C20 16A 1P 12xC13,12xC39

Product specifications

Special features
  • Remote Site Management
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Cybersecurity standards UL 2900-1 and IEC 62443-4-2
  • Hot-Swap network control module
  • Network Cascading, connect up to 32 PDUs via network loop
  • Power sharing between two network modules PDUs ensures constant access to PDU data & sensors
  • 1% IEC Class 1 billing grade measurement accurancy
  • Gigabit network card with 2x Gb ports
  • Support protocols RestAPI, Modbus TCP, SNMP, LDAP, HTTPS
  • Outlets control for On/Off, reboot, and sequential start-up capabilities
  • Optional sensor Temperature/Humidity
Type
Switched Rack PDU
Form factor
0U (Vertical)
Outlet control
Yes
Package contents
  • Rack PDU
  • Rack mounting accessories
  • Quickstart guide
  • Safety Instructions
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Vertical
Color
Black
Material
Aluminium
Input connection
C20
Cord length
3m
Wattage
3.7 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50/60 Hz
Outlets
(12) C13, (12) C39
Number of Outputs C13
12
Number of Outputs C19
12
Number of outputs (other)
12
Number of outlets with earth pin
24
SNMP
Yes
Ethernet interface
Yes
Serial interface
Yes
Mass configuration
Yes
Electrical connection
Connecting cord with plug
Evaluation
At distance
Mounting Dimension (metrical)
52
Mounting dimension (standardized)
Metric
Switchable
Yes
Over voltage category
2
Series
G4
Number of USB connections
2
Number of RJ45 sockets
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.