Download document () of 20

FD450

Eaton Bussmann series low voltage british standard fuse, 450 A, AC 415 V, DC 250 V, 74 x 135 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
FD450
EAN
5027590225458
Product Length/Depth
134.5 mm
Product Height
73.3 mm
Product Width
73.3 mm
Product Weight
894 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Product specifications

Amperage Rating
450 A
Current type
AC/DC
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
FD
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
74 x 135 mm
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
415 V
Type
fuse
Application
general industrial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.