Download document () of 20

FWA-450A

Eaton Bussmann series high speed North American fuse, 130V 450A SEMI-COND FUSE >WAS XL13X450

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWA-450A
EAN
5027590020473
UPC
051712795418
Product Length/Depth
10.668 mm
Product Height
38.1 mm
Product Width
88.9 mm
Product Weight
190.50864 g
Compliances
Contact factory

Product specifications

Fuse indicator
Non Indicating
Utilization category
Other
Packaging type
Standard
Voltage rating
500 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.