Download document () of 20

FWH-50B
Model code: 50A 500V AC TAG FUSE

Eaton Bussmann series FWH high speed fuse, 1200V, 50A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-50B
EAN
5027590499682
UPC
051712795777
Product Length/Depth
108 mm
Product Height
28 mm
Product Width
90 mm
Product Weight
63 g
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
Model Code
50A 500V AC TAG FUSE

Product specifications

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
500 V
Rated voltage DC
500 V
Mounting dimension
M8
Center-to-center distance of connections
60.75 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
670
Watt losses
7.5 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
135
Color
None
Interrupt rating
200 kAIC at 1000 Vac
50 kAIC at 500 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Voltage rating
500 Vac, 500 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWH-B
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.