Photo is representative
Download
Eaton Bussmann series FWJ high speed fuse, 700 Vac (UL), 690 Vac (IEC), 800 Vdc (5-50A), 40A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud
Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
Catalog Number |
FWJ-40A
|
EAN |
5027590499804
|
UPC |
051712796132
|
Product Length/Depth |
127 mm
|
Product Height |
25 mm
|
Product Width |
25 mm
|
Product Weight |
120.7 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
CSA Certified
UL Recognized |
Amperage Rating |
40 A
|
Breaking capacity |
25 kA
|
Fuse indicator |
Non Indicating
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
aR (accompanied semiconductor protection)
|
Voltage type |
AC/DC
|
Rated switching capacity |
25 A
|
Rated voltage AC |
1000 V
|
Rated voltage DC |
800 V
|
Mounting dimension |
M8
|
Center-to-center distance of connections |
106.91 mm
|
Current type |
AC/DC
|
Class |
Class aR
|
Clearing (I2T) |
2500 at 1000 V
|
Watt losses |
8 W
|
Fuse shape |
Center bolted tags
|
Pre arc (I2T) |
300
|
Color |
None
|
Interrupt rating |
450-600A)
25 kAIC (35-200A) 100 kAIC (250-2000A) 50 kAIC at 800 Vdc (35-200A |
Connection |
Blade end x blade end
|
Construction size |
Other
|
Mounting method |
Stud
|
Packaging type |
Standard
|
Voltage rating |
1000 Vac, 800 Vdc
|
Type |
High speed fuse
|
Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
Fuse type |
FWJ-A
|
Fuse system (according to IEC 60269) |
Other
|