Download document () of 20

FWJ-70AI

Eaton Bussmann series Fuse-link, high speed, 70 A, AC 1000 V, DC 800 V, 29 x 126 mm, aR, UL, with indicator

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWJ-70AI
EAN
5027590499873
Product Length/Depth
125 mm
Product Height
29 mm
Product Width
29 mm
Product Weight
0.001 g
Compliances
CE

Product specifications

Amperage Rating
70 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC/DC
Rated switching capacity
25 A
Rated voltage AC
1000 V
Rated voltage DC
800 V
Mounting dimension
Other
Center-to-center distance of connections
4.21 mm
Current type
AC/DC
Watt losses
12 W
Fuse shape
Cylindrical, center bolted tags
Color
None
Construction size
Other
Voltage rating
1000 V
Type
Fuse
Application
DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.