Download document () of 20

FWS-10A20FI

Eaton Bussmann series high speed traction fuse, 10A, 50 kAIC, With Indicator, Fuse, Class gS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
FWS-10A20FI
EAN
5027590501217
UPC
051712640299
Product Length/Depth
127 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
104.7 g
Compliances
CE Marked
Certifications
IEC Rated

Product specifications

Amperage Rating
10 A
Breaking capacity
50 kA
With striker
Yes
Voltage type
AC/DC
Utilization category
gL/gG (cable protection/equipment protection)
Release characteristic
Other
Fuse indicator
With Indicator
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Fuse size
20 x 127 mm
Class
Class gG
Clearing (I2T)
277 at 750 Vdc
Watt losses
3 W
Fuse shape
Cylindrical
Pre arc (I2T)
118
Rated voltage AC
1400 V
Rated voltage DC
1000 V
Interrupt rating
50 kA at 1000 Vdc
Construction size
Other
Packaging type
Standard
Voltage rating
1400 V
Fuse type
FWS-A20F
Type
Fuse
Application
traction
Suitable for
CH127 Fuse holder
Breaking capacity at nominal voltage, AC
50 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification