Download document () of 20

GCR210

Eaton Crouse-Hinds series GCR grounding receptacle, Bronze, With cap and chain, 5/16"-18

General specifications

Product Name
Eaton Crouse-Hinds series GCR grounding receptacle
Catalog Number
GCR210
UPC
782274440408
Product Length/Depth
2.75 in
Product Height
2.88 in
Product Width
2.75 in
Product Weight
1.65 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Cap and chain
Material
Bronze
Thread Size
5/16"-18

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.