Download document () of 20

GDA-6.3A

Eaton GDA Series Fast-acting fuse 6.30A, 250 Vac, 32 Vdc (self certified), GDA-6-3A

General specifications

Product Name
Eaton Bussmann series GDA fast-acting fuse
Catalog Number
GDA-6.3A
UPC
051712431378
Product Length/Depth
5.2 mm
Product Height
20 mm
Product Width
5.2 mm
Product Weight
1.02 g
Compliances
CE Marked
CCC Marked
Certifications
VDE
Catalog Notes
High breaking capacity

Product specifications

Amperage Rating
6.30A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Melting (I2T)
Typical: 48 A
Resistance
0.014 ohms DC cold
Voltage drop
150 mV typical
Interrupt rating
1.5 kAIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Nickel-plated brass end cap construction
Ceramic tube
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification