Download document () of 20

GHG5114406R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area wall socket, 16A, 400 Hz, Glass-fibre reinforced polyester, 4-pole, Standard temperature, 1 x M25 plastic cable gland, 1 x M25 plastic Ex-screw plug, 380-415 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area wall socket
Catalog Number
GHG5114406R0001
EAN
4250217426773
Product Length/Depth
110 mm
Product Height
236 mm
Product Width
147 mm
Product Weight
1.2 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 22
Zone 2
Ingress protection (IP) ratings
IP66
Special features
Standard temperature
Amperage Rating
16 A
Voltage rating
380-415 Vac
Number of poles
4-pole
Trade size
1 x M25 plastic cable gland, 1 x M25 plastic Ex-screw plug
Material
Glass-fibre reinforced polyester

Export product specification