Download document () of 20

GHG9601941R0031

Eaton Crouse-Hinds series GHG locknut, Polyamide, M12

General specifications

Product Name
Eaton Crouse-Hinds series GHG locknut
Catalog Number
GHG9601941R0031
EAN
4250217402500
Product Length/Depth
17 mm
Product Height
17 mm
Product Width
5 mm
Product Weight
0.007 kg

Product specifications

Area classification
Hazardous/Classified Locations
Material
Polyamide
Thread Size
M12
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.