Download document () of 20

GHG9601955R0122

Eaton Crouse-Hinds series Ex-i cable gland, 5.5-7 mm cable sealing range, Blue, Polyamide, -20°C up to +70°C, M16 x 1.5 Metric, Long thread

General specifications

Product Name
Eaton Crouse-Hinds series Ex-i cable gland
Catalog Number
GHG9601955R0122
EAN
4250217404092
Product Length/Depth
35 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
0.007 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP68
IP66
Special features
-20°C up to +70°C
Type
Long thread
Material
Polyamide
Cable sealing range
5.5-7 mm
Color
Blue
Thread Size
M16 x 1.5
Thread type
Metric

Export product specification