Download document () of 20

GMD4405BBAA00A00
Model code: GMDC44 CCS Eth 4G RFID

Eaton Green Motion DC 44, EV charging station, On-line, CCS 2 connector, RJ45 communication interface, 4G, RFID access control

General specifications

Product Name
Eaton Green motion DC 44/66 EV charging station
Catalog Number
GMD4405BBAA00A00
EAN
3553340301414
Product Length/Depth
833 mm
Product Height
1775 mm
Product Width
265 mm
Product Weight
175 kg
Compliances
IEC 61851-1
CE Marked
Model Code
GMDC44 CCS Eth 4G RFID

Product specifications

Special features
  • Eaton Green Motion DC44 is a DC electric vehicle charger specifically designed for indoor and outdoor use.
  • - Safe EV charging
  • - Proven EV charging technology
  • - Convenient charging suited to all types of private electric vehicles
  • - Compact
  • - Floor-mounted
  • - Future proof EV charging
Amperage Rating
64 A
Voltage rating
400V
Operating Temperature
-25°C to 45°C
NFC (Near Field Communication)
No
Network-enabled as a master
No
DC residual current detection
No
Contactor welding detection
No
Export of charging logs
No
Operation and configuration by app
No
Connectable conductor cross section - min
35 mm²
With built-in RFID card reader
Yes
With key switch
No
Open Charge Point Protocoll (OCPP) version
1.6
Plug and charge (ISO 15118)
No
Network-enabled as an extender
No
Charging cable permanently lockable at charging device
No
Networkable via LAN
Yes
With MID compliant energy meter
No
Static load management integrated
No
Suitable for dynamic load management
No
Backend included in delivery
No
Calibration law compliant
No
Input voltage-Min
230 V
Input voltage-Max
400 V
Output voltage DC-Min
50 V
Output voltage DC-Max
500 V
Cable type
CCS connector
Fitted with:
Communication interface
LCD display
Frequency rating
50 Hz
Enclosure material
Steel
Degree of protection
IP54
IK10
Output voltage
50 V - 500 V (DC)
Cord length
5 m
Nominal connection power
44 kW
Number of charging units
1
Number of circuit breakers (earth leakage type A)
0
Number of circuit breakers (earth leakage type B)
0
Number of socket oulets (household)
0
Number of socket outlets (CEE)
1
Number of socket outlets (GB)
0
Number of socket outlets (type 2)
0
Number of socket outlets (type 3)
0
Number of vehicle connectors (CHAdeMO)
0
Number of vehicle connectors (GB AC)
0
Number of vehicle connectors (GB DC)
0
Number of vehicle connectors (type 1 CCS)
0
Number of vehicle connectors (type 1)
0
Number of vehicle connectors (type 2 CCS)
1
Number of vehicle connectors (type 2)
0
Power per charging point - max
44 kW
Phase
Three-phase
LED lamp number
1
Package contents
  • Green Motion DC44 EV charger
  • Quickstart guide
  • Safety guidelines
Length of charging cable
5 m
Functions
Access control
Installation side connection model
3-phase
Protocol
OCPP
Mounting method
Floor fastening
Output current at DC - max
110 A

Export product specification