Download document () of 20

GSMK1200

Fuse-link, high speed, 1200 A, AC 1000 V, BS88, 80 x 155 x 180 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSMK1200
EAN
5996516024683
Product Length/Depth
265 mm
Product Height
108 mm
Product Width
190 mm
Product Weight
2972 g
Compliances
CE

Product specifications

Amperage Rating
1200 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
100 kA
Rated voltage AC
1000 V
Center-to-center distance of connections
130 mm
Mounting dimension
M10
Current type
AC
Class
Class aR
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSMK
Fuse system (according to IEC 60269)
Other

Export product specification