Download document () of 20

JBXEA2G02MCNDS

Double nut receptacle, IP40, size 2, 2 male contacts; JBXEA2G02MCNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G02MCNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
15.83 g
Compliances
UL 1977

Product specifications

Current rating
30 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Test current
30 A UL
Test voltage
1000 V UL
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
2
Plating
Black Anodized
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Double Nut (Rear & Front)
Number Of Contacts
2
Nut material
Aluminium
Salt spray
96 hour

Export product specification