Protuding front mount receptacle, IP40, size 0, 2 male contacts; JBXED0G02MSNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXED0G02MSNDSR
|
| Product Length/Depth |
18.2 mm
|
| Product Height |
10 mm
|
| Product Width |
10 mm
|
| Product Weight |
6.15 g
|
| Compliances |
UL 1977
|