Download document () of 20

JBXER2G04FSSDSR

Front mount receptacle, IP40, size 2, 4 female contacts; JBXER2G04FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G04FSSDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
15.6 g
Compliances
UL 1977

Export product specification