Download document () of 20

LB50M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LB shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LB50M
UPC
782274755939
Product Length/Depth
4.68 in
Product Height
2.05 in
Product Width
1.34 in
Product Weight
0.71 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
1/2"
Shape
LB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.