Knowledge Search
Download document () of 20

LF401-0001
Model code: LF401.10VG.30.E.P.-.FS.8.P.-.-.-

Eaton LF Pressure Filter, LF401.10VG.30.E.P.-.FS.8.P.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass

General specifications

Product Name
Eaton LF Pressure Filter
Catalog Number
LF401-0001
Product Length/Depth
137.55 mm
Product Height
554.99 mm
Product Width
150.02 mm
Product Weight
20.87 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
LF401.10VG.30.E.P.-.FS.8.P.-.-.-

Product specifications

Connection type
2" SAE/ANSI flange
Filter type
Low pressure filter
Material
EN-GJS-400-18-LT
Application
Mounted in suction, pressure and return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.