Download document () of 20

N063-003

3Port DIN Rail Mounting Metal Module for a Snap-in Keystone Jack or in-line coupler

General specifications

Product Name
Eaton Tripp Lite series mounting module
Catalog Number
N063-003
Product Length/Depth
2.38 in
Product Height
2.12 in
Product Width
1.94 in
Product Weight
0.09 lb
Compliances
UKCA
REACH
CE Marked
RoHS
TAA Compliant

Product specifications

Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
10% to 85% RH, (Non-Condensing)
Color
Silver
Panel Applications
Ethernet
Product Features
DIN Mountable
Keystone Jacks
TAA Compliant
Product Highlights
Built-in mounting clip attaches to standard 35 mm DIN rail with no tools needed
3 blank cutouts compatible with all keystone jacks and couplers
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Heavy-duty metal construction ideal for industrial Ethernet network applications
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
-13° to 122°F (-25° to 50°C)
Operating Temperature Range
-13° to 122°F (-25° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Technology
Cat6
Cat6a
Cat5/5e
Primary Form Factor
DIN-Rail
Material
SUS304 & SPCC NI PLATE (STEEL)
Number of Ports
3

Export product specification