Download document () of 20

N080-SMB1-WH

Single-Gang Surface-Mount Back Box, White, TAA

General specifications

Product Name
Eaton Tripp Lite series surface mounting box
Catalog Number
N080-SMB1-WH
UPC
037332195586
Product Length/Depth
2.1 in
Product Height
5.1 in
Product Width
3.3 in
Product Weight
0.27 lb
Compliances
TAA Compliant

Product specifications

Color
White
Accessory Type
Wall plate
Product Features
TAA Compliant
Product Highlights
Durable ABS thermoplastic construction
Raceway cutouts in 3 sizes: 1, 1.25 and 1.75 in. diameter
White color blends into any home or office décor
Accepts mid-sized and standard wallplates
Includes mounting screws
SideA Connector1
KEYSTONE JACK CUTOUT
SideB Connector1
KEYSTONE JACK CUTOUT
Operating Humidity Range
10 to 90% RH
Operating Temperature
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
Cat5/5e
Cat6
Cat6a
USB 2.0 (High Speed)
HDBaseT
HDMI
DisplayPort

Export product specification