Download document () of 20

N482-04U

Enclosure for 28 High-Density Fiber Cassettes, 4U

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-04U
UPC
037332262813
Product Length/Depth
16.93 in
Product Height
6.97 in
Product Width
18.98 in
Product Weight
14.33 lb
Compliances
REACH
RoHS

Product specifications

Color
Silver
Black
Package Contents
N482-04U High-Density Modular Fiber Cassette Enclosure
Quick Start Guide
System Requirements
Compatible with N482-Series fiber cassettes
Product Features
Rackmountable
Product Highlights
Heavy-duty steel enclosure accommodates up to 28 N482-Series fiber cassettes
Patches as many as 336 duplex LC ports (672 fiber connections) in 4U of rack space
Easy-access fold-down front door panel protects connections and can be removed
Helps you interconnect any combo of 10 Gb, 40 Gb and 100/120 Gb network equipment
Optional rear-mount cable management bracket allows proper routing of cabling
Rack Height
4U
Technology
Singlemode
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Primary Form Factor
Rackmount
Material of construction
Chassis and Wire Manager: Steel; Blank Plate: Plastic
Cassette Capacity
28
Maximum Device Depth
16.9 in
Panel Style
Cassette Type
Cassette Type
Panel Enclosure
Cable Management
Bracket

Export product specification