100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )
Product Name |
Eaton Tripp Lite series cassette
|
Catalog Number |
N484-12M24
|
UPC |
037332187208
|
Product Length/Depth |
1.46 in
|
Product Height |
2.36 in
|
Product Width |
5.12 in
|
Product Weight |
0.49 lb
|
Compliances |
RoHS
REACH |
Color |
Black
|
Package Contents |
Quick Start Guide
N484-12M24 100/120GbE Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) |
System Requirements |
Designed specifically for use with N846-Series cables
Guaranteed compatibility when used with recommended cabling |
Product Highlights |
Factory terminated connectors reduce the time and labor required of field connector terminations
Guaranteed compatibility when used with recommended cabling 100/120Gb Pass-through Cassette, with (x12) 24-Fiber MTP/MPO connections High Density Fiber Cassette for use with N484-00U and N484-01U chassis' Designed specifically for use with cables, such as the N846-Series cables |
SideA Connector1 |
24F MTP/MPO (FEMALE)
|
SideB Connector1 |
24F MTP/MPO (FEMALE)
|
Technology |
Fiber
|
Features |
Flex Center
|
Operating Temperature Range |
-4° to 122°F (-20° to 50°C)
|
Number Of Ports |
12
|