 
                                    
                                
                                    
                                        Eaton Bussmann series low voltage british standard fuse, 2A, AC 440 V, V88/F1, 15 x 62 mm, gL/gG
| Product Name | 
                                                Eaton Bussmann series low voltage british standard fuse
                                             | 
| Catalog Number | 
                                                NS2
                                             | 
| EAN | 
                                                5027590504706
                                             | 
| UPC | 
                                                051712484862
                                             | 
| Product Length/Depth | 
                                                62 mm
                                             | 
| Product Height | 
                                                15 mm
                                             | 
| Product Width | 
                                                15 mm
                                             | 
| Product Weight | 
                                                15.4 g
                                             | 
| Certifications | 
                                                Not Applicable
                                             | 
| Amperage Rating | 
                                                2 A
                                             | 
| Current type | 
                                                AC
                                             | 
| Breaking capacity | 
                                                80 kA
                                             | 
| Rated switching capacity | 
                                                80 kA
                                             | 
| Rated voltage AC | 
                                                440 V
                                             | 
| Class | 
                                                Class gG/gL
                                             | 
| Fuse type | 
                                                NS
                                             | 
| Utilization category | 
                                                gL/gG (cable protection/equipment protection)
                                             | 
| Color | 
                                                None
                                             | 
| Interrupt rating | 
                                                80 kAIC
                                             | 
| Fuse indicator | 
                                                None
                                             | 
| Insulated metal gripping lugs (IMGL) | 
                                                No
                                             | 
| Connection | 
                                                Blade end
                                             | 
| Construction | 
                                                BS88/F1
                                             | 
| Construction size | 
                                                F1
                                             | 
| Fuse shape | 
                                                Offset bladed tags
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Voltage rating | 
                                                440 V
                                             | 
| Type | 
                                                Fuse
                                             | 
| Application | 
                                                general industrial applications
                                             | 
| Fuse system (according to IEC 60269) | 
                                                Fuse system E
                                             |