Download document () of 20

OCP100M125

Eaton Bussmann series low voltage british standard fuse, 100 A, AC 440 V, gM, 100M125

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
OCP100M125
EAN
5027590504997
Product Length/Depth
51 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
51 g
Compliances
CE
RoHS
Certifications
BS

Product specifications

Amperage Rating
100 A
Current type
AC
Motor current rating
100M125
Utilization category
gM (motor protection)
Connection
Bolt-on
Construction size
27 x 110 mm
Fuse shape
Cylindrical
Offset slotted bolted tags
Voltage type
AC
Voltage rating
440 V
Type
fuse
Application
general industrial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.