Download document () of 20

ODD125

Eaton Bussmann series low voltage british standard fuse, 125A, AC 415 V, 31 x 91 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
ODD125
EAN
5027590505000
Product Length/Depth
91 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
130 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Product specifications

Amperage Rating
125 A
Current type
AC
Mounting dimension
M6
Center-to-center distance of connections
71.6 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
ODD
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction
BS88
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.