Download document () of 20

P33

Eaton Crouse-Hinds series Champ HID luminaires guard, Stainless steel, Used with VMV, DMV, N2MV series luminaires, 50-400W

General specifications

Product Name
Eaton Crouse-Hinds series Champ HID luminaires guard
Catalog Number
P33
UPC
782274325392
Product Length/Depth
12 in
Product Height
13.5 in
Product Width
9.5 in
Product Weight
2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Guard material
Stainless steel
Used with
DMV, VMV, N2MV series luminaires
Wattage
50-400W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.