Download document () of 20

PV-100A-1XL-B-15

Eaton Bussmann series Fuse-link, high speed, 125 A, DC 1500 V, 1XL, gPV, UL, IEC, bolted connection

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100A-1XL-B-15
EAN
5996516000977
UPC
051712374286
Product Length/Depth
205 mm
Product Height
60 mm
Product Width
80 mm
Product Weight
1422 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Amperage Rating
100 A
Accessories
170H0069 Microswitch
Breaking capacity
30 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Centre fuse status indicator
Rated switching capacity
30 kA
Fuse size
1XL
Current type
DC
Center-to-center distance of connections
152 mm
Mounting dimension
M10
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
43 W
Fuse shape
Square body
Pre arc (I2T)
1250
Total I2T
6000 at 1500 V
Color
White
Interrupt rating
30 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
1XL
Material
Ceramic body
Voltage rating
1500 Vdc
Type
Bolted
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-1XL-B-15
Fitted with:
Side indicator
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
30 kA

Export product specification