Download document () of 20

PV-20A14F

Eaton Bussmann series photovoltaic fuses, 1100 Vdc, 20A, 30 kAIC, Non Indicating, Fuse

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-20A14F
EAN
5027590505826
UPC
051712377201
Product Length/Depth
51 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
23.7 g
Certifications
UL Listed
IEC Rated
CCC pending

Product specifications

Amperage Rating
20 A
Accessories
Fuse holders CHPV141U, CHPV142U, CHPV141IU, CHPV142IU ,
Breaking capacity
30 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
0 Hz
Frequency rating - max
0 Hz
Rated switching capacity
30 kA
Fuse size
14 x 51 mm
Current type
DC
Rated voltage DC
1100 V
Class
Class gPV
Watt losses
5 W
Element
Silver fuse
Fuse shape
Cylindrical
Pre arc (I2T)
27
Total I2T
568
Color
White
Interrupt rating
10 kAIC
30 kAIC
Construction size
14 mm x 51 mm
14x51 mm
Material
Ceramic
Voltage rating
1100 Vdc
Type
Fuse
Application
Photovoltaic strings
Fuse type
PV-A14F
Suitable for
CHPV14 Modular fuse holder
Rated switching capacity DC
30 kA
Breaking capacity at nominal voltage, DC
10 kA

Export product specification