Download document () of 20

PV-2A10F
Model code: 2A 1000V DC SOLAR FERRULE 10x38mm

Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 2A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-2A10F
EAN
5027590505970
UPC
051712245173
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
9.8 g
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
UL 2579
IEC Rated
CSA Certified
UL Listed (when used with Eaton socket)
CCC Marked
Model Code
2A 1000V DC SOLAR FERRULE 10x38mm

Product specifications

Used with
BM Series, CHPV, 1A3400 fuseclips, HPV
Amperage Rating
2 A
Accessories
CHPV1IU. CHPV1U, CHPV2IU, CHPV2U, 1A3400-_, HPV-DV-_A, 1A3400 fuse clip
Breaking capacity
50 kA
With striker
No
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
0 Hz
Frequency rating - max
0 Hz
Rated switching capacity
50 kA
Fuse size
10 x 38 mm
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
0.6 W
Fuse shape
Cylindrical
Pre arc (I2T)
1.2
Terminal material
Tin plated brass
Total I2T
3.4 at 1000 V
Color
White
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Construction size
10 x 38 mm
Material
Ceramic
Mounting method
Holder
Quantity
10
Voltage rating
1000 Vdc
Type
Cylindrical
Special features
Minimum interrupting rating 1.3 x In, Time constant: 1-3 ms
Application
Combiner boxes, inverters, pv wire harnesses, Photovoltaic strings
Fuse type
PV-A10F
Suitable for
CHPV Modular fuse holder
HPV-DV Inline holder
Breaking capacity at nominal voltage, DC
50 kA

Export product specification