Download document () of 20

PV-40ANH1

Eaton Bussmann series Fuse-link, high speed, 40 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-40ANH1
EAN
5027590506212
UPC
051712377119
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
411 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Amperage Rating
40 A
Accessories
Recomended fuse holders- SD1-D-PV (for NH1), SD2-D-PV (for NH2), SD3-D-PV (for NH3), FEH Extraction handle, SD12-SK Shroud kit, SD12-PB Phase barrier kit, SDL-1 Neutral link, 170H0236 Microswitch, 170H0238 Microswitch
Breaking capacity
50 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Combination fuse status indicator
Rated switching capacity
50 kA
Fuse size
NH1
Current type
DC
Rated voltage DC
1000 V
Class
Class gPV
Watt losses
9 W
Fuse shape
Square body
Pre arc (I2T)
185
Total I2T
1670 at 1000 V
Color
White
Interrupt rating
50 kAIC
Construction size
NH1
Material
Ceramic body
Voltage rating
1000 Vdc
Type
Fuse
Special features
1-3 mS response time
Application
Photovoltaic array combiners and disconnects
Fuse type
PV-ANH1
Fitted with:
Blade without bolt holes
Suitable for
SD1-D-PV NH Fuse base
Rated switching capacity DC
50 kA

Export product specification