Download document () of 20

PV-500A-3L-BU-15

Eaton Bussmann series Fuse-link, high speed, 500 A, DC 1500 V, 3L, 75 x 91 x 201 mm, gPV, UL, IEC, no indicator, bolted connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-500A-3L-BU-15
EAN
5996516002643
Product Length/Depth
201 mm
Product Height
74 mm
Product Width
74 mm
Product Weight
1909 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Product specifications

Amperage Rating
500 A
Accessories
Recomended fuse holders- SD1XL-S (for 01 and 1XL), SD2XL-S (for 2XL), SD3L-S (for 3L) ,
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gPV (photovoltaic protection)
Fuse indicator
Top fuse status indicator
Rated switching capacity
100 kA
Fuse size
3L
Current type
DC
Center-to-center distance of connections
170.8 mm
Mounting dimension
M10
Rated voltage DC
1500 V
Class
Class gPV
Watt losses
73 W
Fuse shape
Square body
Pre arc (I2T)
532000
Total I2T
1890000 at 1500 V
Color
White
Interrupt rating
100 kAIC
Connection
Bolted blade end x bolted blade end
Construction size
3L
Material
Ceramic body
Voltage rating
1500 Vdc
Type
Bolted
Application
Photovoltiac systems, inverters ,Photovoltaic array combiners and disconnects
Fuse type
PV-3L-BU-15
Fitted with:
Blade with bolt holes
Fuse system (according to IEC 60269)
Other
Rated switching capacity DC
100 kA

Export product specification