Photo is representative
Download
Eaton Crouse-Hinds series rigid conduit coupling, Rigid/IMC, 316 stainless steel, 2-1/2"
Product Name |
Eaton Crouse-Hinds series rigid conduit coupling
|
Catalog Number |
RC250 316SS
|
UPC |
662277031011
|
Product Length/Depth |
3.19 in
|
Product Height |
3.25 in
|
Product Width |
3.25 in
|
Product Weight |
1.78 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
316 stainless steel
|
Conduit type |
Rigid/IMC
|
Trade size |
2-1/2"
|
Style |
Rigid
|