Download document () of 20

RCOND75 316SS

Eaton Crouse-Hinds series threaded conduit, 0.824" I.D., 1.050" O.D., 316 stainless steel, 3/4" trade size

General specifications

Product Name
Eaton Crouse-Hinds series threaded conduit
Catalog Number
RCOND75 316SS
UPC
662277031158
Product Weight
1.13 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
316 stainless steel
Trade size
3/4"
Inner diameter
0.824"
Outer diameter
1.050"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.