Download document () of 20

RS100PH

Fuse accessory, Fuse-holder, low voltage, 100 A, AC 690 V, BS88/A4, 1P, BS, front/back stud connected, black, fuse-links TCP, CE0 and L14-660, BS88-2, IEC 60269-2, IP20

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS100PH
EAN
5027590506687
UPC
051712418706
Product Length/Depth
187 mm
Product Height
139 mm
Product Width
50 mm
Product Weight
921.6 g
Compliances
Contact factory

Product specifications

Amperage Rating
100 A
Connection type
Connector M10
Features
Halogen free
Number of poles
Single-pole
Fitted with:
One back stud
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.
Fuse type
TCP
CEO
Accessories
RS100LOCK, RS100RED, P5372-10, TCA2
Bus-mounting type
No
Connection
Front/back stud connected
Construction size
Other
Mounting method
Screw-on
Voltage rating
690 V
Type
fuse accessory
Application
general industrial applications
Model
Red Spot

Export product specification