 
                                    
                                
                                    
                                        Fuse-bank, low voltage, 63 A, AC 690 V, BS, 4 way, white
| Product Name | 
                                                Eaton Bussmann series low voltage british standard fuse holder
                                             | 
| Catalog Number | 
                                                RSFB634WH
                                             | 
| EAN | 
                                                5996516028452
                                             | 
| Product Length/Depth | 
                                                224 mm
                                             | 
| Product Height | 
                                                595 mm
                                             | 
| Product Width | 
                                                164 mm
                                             | 
| Product Weight | 
                                                2979 g
                                             | 
| Compliances | 
                                                CE  RoHS Compliant | 
| Certifications | 
                                                BS88
                                             | 
| Amperage Rating | 
                                                63 A
                                             | 
| Connection type | 
                                                Other
                                             | 
| Features | 
                                                Halogen free
                                             | 
| Number of poles | 
                                                Single-pole
                                             | 
| Bus-mounting type | 
                                                No
                                             | 
| Construction size | 
                                                Other
                                             | 
| Mounting method | 
                                                Other
                                             | 
| Voltage rating | 
                                                660 V
                                             | 
| Type | 
                                                fuse accessory
                                             | 
| Application | 
                                                general industrial applications
                                             |