Download document () of 20

RT2R-ST
Model code: RTECH MR SQUARE TRIM

Eaton Roundtech Medium Recessed. SQUARE TRIM

General specifications

Product Name
Eaton RoundTech MR recessed emergency luminaire
Catalog Number
RT2R-ST
EAN
3660191812652
Product Length/Depth
110 mm
Product Height
18 mm
Product Width
110 mm
Product Weight
0.027 kg
Compliances
CE marking
Certifications
CE
Model Code
RTECH MR SQUARE TRIM

Product specifications

Color
White
Type Of Accessory
Decor element
Material
Plastic
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.