Download document () of 20

RT2RSEO200STF1HIP
Model code: RTECH MR SEO STF 200 MNM 1H IP65

Eaton Roundtech Medium Recessed. Safety eFocus STF 200 MNM 1H IP65

General specifications

Product Name
Eaton RoundTech MRSEO recessed emergency luminaire
Catalog Number
RT2RSEO200STF1HIP
EAN
3660191812386
Product Length/Depth
220 mm
Product Height
58 mm
Product Width
195 mm
Product Weight
0.249 kg
Certifications
CE marking
CE
Model Code
RTECH MR SEO STF 200 MNM 1H IP65

Product specifications

Battery voltage
3.2 V
Battery number of cells
1
Battery quality
Lithium-ion
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
45 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Diameter
110 mm
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Not applicable
Monitoring equipment
None
Power supply system
Peripheral (individual battery)
Voltage type
AC
Apparent Power At Mains Operation
1.83 VA
Power factor
0.6
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
False
Conductor cross section
2.5
Connection type
Screw connection
Max. system power
1.1 W
Rated life time L70/B10 at 25 °C
60600 hour
Rated life time L80/B10 at 25 °C
60600 hour
Rated life time L90/B10 at 25 °C
60600 hour
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Limited surface temperature
False
Pictogram included
False
Built-in Length
200 mm
Built-in Width
110 mm
Built-in height/depth
200 mm
Built-in Diameter
64 mm
Number Of Poles (Numeric)
3
Outer diameter
110 mm
Impact strength
IK05
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
200 lm
Color temperature - max
5700 K
Color temperature - min
5700 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
70
Luminous flux in standby mode
60 lm
Number of lighting heads
1
Suitable for number of lamps
2
Data connection terminal
0,5-2,5 mm²
Frequency
50/60 Hz
Main connection terminal
0,5-2,5 mm²
Number of LEDs
8
Shape
Round
Application
Other
Testing system
No testing system

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.