
Fuse accessory, Fuse-holder, low voltage, 20 A, AC 550 V, BS88/E1, 1P, BS, front connected, green, fuse-link SSD, BS88-2, Optional accessories copper links, padlockable inserts and adaptor carriers
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
SC20HGN
|
EAN |
5027590508544
|
UPC |
051712419406
|
Product Length/Depth |
71 mm
|
Product Height |
47 mm
|
Product Width |
25 mm
|
Product Weight |
94.8 g
|
Compliances |
Contact factory
|
Amperage Rating |
20 A
|
Connection type |
Other
|
Features |
Halogen free
|
Number of poles |
Single-pole
|
Voltage rating at AC |
550 V a.c.
|
Fuse type |
SSD
|
Accessories |
SSC-LINK, DIN-20-32
|
Color |
Green
|
Bus-mounting type |
No
|
Connection |
Front Connected
|
Construction size |
Other
|
Mounting method |
Screw-on
|
Type |
fuse accessory
|
Application |
general industrial applications
|
Model |
Safeclip
|