Flame retardant plug without strain relief hood; SMS24PD3
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS24PD3
|
Product Length/Depth |
32.9 mm
|
Product Height |
33.8 mm
|
Product Width |
23.7 mm
|
Product Weight |
17 g
|
Environmental conditions |
Flammability rating UL94 V0
REACH RoHS Fire & Smoke |
Connector accessory option |
No backshell possibility
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact type |
Crimp
|
Coupling type |
Push-Pull
|
Degree of protection |
IP40
|
Layout |
24
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
24
|
Number of cavity #16 |
24
|